VCTF Flexible Vinyl Power Cord for Indoor Appliances

Caution
Product Description
With its excellent flexibility, it is often used for power cords in vacuum cleaners with reeling mechanism
[Features]
· Has excellent flexibility and workability, and allows for easy identification of wire cores.
• The use of shrink wrapping (2 x 0.75 mm2 to 4 x 2 mm2) enables easier unpacking.
• The volume of waste packing material is also reduced. The use of polyethylene film means no harmful substances will be produced during incineration.