(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For use in moving electrical equipment and control circuits. Cores are color-coded for identification.
[Features]
· Flexible and easily identifiable cores provide excellent workability.
· A wide range of core counts is available to cover a wide range of applications.
Part Number |
---|
VCT-4-5.5SQ-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,639.68 | CABLE | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 4 | 5.5 | 600V | N/A | PSE | 5 | Gray | N/A | [PVC (Polyvinyl Chloride)] PVC (PVC) | 16.5 | PVC (Polyvinyl Chloride) | 70/0.32 | 3.1 | 1 | 5.1 | 2.1 |
Loading...
How can we improve?
How can we improve?