1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ECO Cable, EM-ECTF Series

ECO Cable, EM-ECTF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 355.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The jacket does not contain any harmful materials such as halogens or lead. As such no hazardous substances will be released, even if disposed of through incineration or via landfill.
· The jacket materials, other than the conductor, are all of the same type, helping to make recycling easier.
• The jacket uses highly flexible material for easy processing.
• Little in the way of fumes are emitted when compared to conventional VCTF, while still maintaining equivalent levels of flame retardancy.

Part Number
EM-ECTF-2X0.75SQ-1
EM-ECTF-2X0.75SQ-2
EM-ECTF-2X0.75SQ-3
EM-ECTF-2X0.75SQ-4
EM-ECTF-2X0.75SQ-5
EM-ECTF-2X0.75SQ-6
EM-ECTF-2X0.75SQ-7
EM-ECTF-2X0.75SQ-8
EM-ECTF-2X0.75SQ-9
EM-ECTF-2X0.75SQ-10
EM-ECTF-2X0.75SQ-11
EM-ECTF-2X0.75SQ-12
EM-ECTF-2X0.75SQ-13
EM-ECTF-2X0.75SQ-14
EM-ECTF-2X0.75SQ-15
EM-ECTF-2X0.75SQ-16
EM-ECTF-2X0.75SQ-17
EM-ECTF-2X0.75SQ-18
EM-ECTF-2X0.75SQ-19
EM-ECTF-2X0.75SQ-20
EM-ECTF-2X0.75SQ-21
EM-ECTF-2X0.75SQ-22
EM-ECTF-2X0.75SQ-23
EM-ECTF-2X0.75SQ-24
EM-ECTF-2X0.75SQ-25
EM-ECTF-2X0.75SQ-26
EM-ECTF-2X0.75SQ-27
EM-ECTF-2X0.75SQ-28
EM-ECTF-2X0.75SQ-29
EM-ECTF-2X0.75SQ-30
EM-ECTF-2X0.75SQ-31
EM-ECTF-2X0.75SQ-32
EM-ECTF-2X0.75SQ-33
EM-ECTF-2X0.75SQ-34
EM-ECTF-2X0.75SQ-35
EM-ECTF-2X0.75SQ-36
EM-ECTF-2X0.75SQ-37
EM-ECTF-2X0.75SQ-38
EM-ECTF-2X0.75SQ-39
EM-ECTF-2X0.75SQ-40
EM-ECTF-2X0.75SQ-41
EM-ECTF-2X0.75SQ-42
EM-ECTF-2X0.75SQ-43
EM-ECTF-2X0.75SQ-44
EM-ECTF-2X0.75SQ-45
EM-ECTF-2X0.75SQ-46
EM-ECTF-2X0.75SQ-47
EM-ECTF-2X0.75SQ-48
EM-ECTF-2X0.75SQ-49
EM-ECTF-2X0.75SQ-50
EM-ECTF-2X0.75SQ-51
EM-ECTF-2X0.75SQ-52
EM-ECTF-2X0.75SQ-53
EM-ECTF-2X0.75SQ-54
EM-ECTF-2X0.75SQ-55
EM-ECTF-2X0.75SQ-56
EM-ECTF-2X0.75SQ-57
EM-ECTF-2X0.75SQ-58
EM-ECTF-2X0.75SQ-59
EM-ECTF-2X0.75SQ-60
EM-ECTF-2X0.75SQ-61
EM-ECTF-2X0.75SQ-62
EM-ECTF-2X0.75SQ-63
EM-ECTF-2X0.75SQ-64
EM-ECTF-2X0.75SQ-65
EM-ECTF-2X0.75SQ-66
EM-ECTF-2X0.75SQ-67
EM-ECTF-2X0.75SQ-68
EM-ECTF-2X0.75SQ-69
EM-ECTF-2X0.75SQ-70
EM-ECTF-2X0.75SQ-71
EM-ECTF-2X0.75SQ-72
EM-ECTF-2X0.75SQ-73
EM-ECTF-2X0.75SQ-74
EM-ECTF-2X0.75SQ-75
EM-ECTF-2X0.75SQ-76
EM-ECTF-2X0.75SQ-77
EM-ECTF-2X0.75SQ-78
EM-ECTF-2X0.75SQ-79
EM-ECTF-2X0.75SQ-80
EM-ECTF-2X0.75SQ-81
EM-ECTF-2X0.75SQ-82
EM-ECTF-2X0.75SQ-83
EM-ECTF-2X0.75SQ-84
EM-ECTF-2X0.75SQ-85
EM-ECTF-2X0.75SQ-86
EM-ECTF-2X0.75SQ-87
EM-ECTF-2X0.75SQ-88
EM-ECTF-2X0.75SQ-89
EM-ECTF-2X0.75SQ-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Insulation body outer diameter
(mm)

฿ 355.35

CABLE 1 Piece(s) 5 Day(s) 1010.751826.630/0.182.3

฿ 710.32

CABLE 1 Piece(s) 5 Day(s) 1020.751826.630/0.182.3

฿ 1,065.68

CABLE 1 Piece(s) 5 Day(s) 1030.751826.630/0.182.3

฿ 1,420.65

CABLE 1 Piece(s) 5 Day(s) 1040.751826.630/0.182.3

฿ 1,775.61

CABLE 1 Piece(s) 5 Day(s) 1050.751826.630/0.182.3

฿ 2,130.97

CABLE 1 Piece(s) 5 Day(s) 1060.751826.630/0.182.3

฿ 2,485.94

CABLE 1 Piece(s) 5 Day(s) 1070.751826.630/0.182.3

฿ 2,841.29

CABLE 1 Piece(s) 5 Day(s) 1080.751826.630/0.182.3

฿ 3,196.26

CABLE 1 Piece(s) 5 Day(s) 1090.751826.630/0.182.3

฿ 1,649.81

CABLE 1 Piece(s) 5 Day(s) 10100.751826.630/0.182.3

฿ 1,815.10

CABLE 1 Piece(s) 5 Day(s) 10110.751826.630/0.182.3

฿ 1,980.00

CABLE 1 Piece(s) 5 Day(s) 10120.751826.630/0.182.3

฿ 2,144.90

CABLE 1 Piece(s) 5 Day(s) 10130.751826.630/0.182.3

฿ 2,309.81

CABLE 1 Piece(s) 5 Day(s) 10140.751826.630/0.182.3

฿ 2,474.71

CABLE 1 Piece(s) 5 Day(s) 10150.751826.630/0.182.3

฿ 2,640.00

CABLE 1 Piece(s) 5 Day(s) 10160.751826.630/0.182.3

฿ 2,804.90

CABLE 1 Piece(s) 5 Day(s) 10170.751826.630/0.182.3

฿ 2,969.81

CABLE 1 Piece(s) 5 Day(s) 10180.751826.630/0.182.3

฿ 3,134.71

CABLE 1 Piece(s) 5 Day(s) 10190.751826.630/0.182.3

฿ 2,279.97

CABLE 1 Piece(s) 5 Day(s) 10200.751826.630/0.182.3

฿ 2,387.92

CABLE 1 Piece(s) 5 Day(s) 10210.751826.630/0.182.3

฿ 2,495.86

CABLE 1 Piece(s) 5 Day(s) 10220.751826.630/0.182.3

฿ 2,603.81

CABLE 1 Piece(s) 5 Day(s) 10230.751826.630/0.182.3

฿ 2,711.75

CABLE 1 Piece(s) 5 Day(s) 10240.751826.630/0.182.3

฿ 2,819.70

CABLE 1 Piece(s) 5 Day(s) 10250.751826.630/0.182.3

฿ 2,927.65

CABLE 1 Piece(s) 5 Day(s) 10260.751826.630/0.182.3

฿ 3,035.60

CABLE 1 Piece(s) 5 Day(s) 10270.751826.630/0.182.3

฿ 3,143.54

CABLE 1 Piece(s) 5 Day(s) 10280.751826.630/0.182.3

฿ 3,251.49

CABLE 1 Piece(s) 5 Day(s) 10290.751826.630/0.182.3

฿ 3,359.43

CABLE 1 Piece(s) 5 Day(s) 10300.751826.630/0.182.3

฿ 3,467.37

CABLE 1 Piece(s) 5 Day(s) 10310.751826.630/0.182.3

฿ 3,575.32

CABLE 1 Piece(s) 5 Day(s) 10320.751826.630/0.182.3

฿ 3,683.26

CABLE 1 Piece(s) 5 Day(s) 10330.751826.630/0.182.3

฿ 3,791.21

CABLE 1 Piece(s) 5 Day(s) 10340.751826.630/0.182.3

฿ 3,899.16

CABLE 1 Piece(s) 5 Day(s) 10350.751826.630/0.182.3

฿ 4,007.11

CABLE 1 Piece(s) 5 Day(s) 10360.751826.630/0.182.3

฿ 4,115.05

CABLE 1 Piece(s) 5 Day(s) 10370.751826.630/0.182.3

฿ 4,223.00

CABLE 1 Piece(s) 5 Day(s) 10380.751826.630/0.182.3

฿ 4,330.94

CABLE 1 Piece(s) 5 Day(s) 10390.751826.630/0.182.3

฿ 4,438.89

CABLE 1 Piece(s) 5 Day(s) 10400.751826.630/0.182.3

฿ 4,546.83

CABLE 1 Piece(s) 5 Day(s) 10410.751826.630/0.182.3

฿ 4,654.78

CABLE 1 Piece(s) 5 Day(s) 10420.751826.630/0.182.3

฿ 4,762.72

CABLE 1 Piece(s) 5 Day(s) 10430.751826.630/0.182.3

฿ 4,870.66

CABLE 1 Piece(s) 5 Day(s) 10440.751826.630/0.182.3

฿ 4,978.62

CABLE 1 Piece(s) 5 Day(s) 10450.751826.630/0.182.3

฿ 5,086.56

CABLE 1 Piece(s) 5 Day(s) 10460.751826.630/0.182.3

฿ 5,194.51

CABLE 1 Piece(s) 5 Day(s) 10470.751826.630/0.182.3

฿ 5,302.45

CABLE 1 Piece(s) 5 Day(s) 10480.751826.630/0.182.3

฿ 5,410.40

CABLE 1 Piece(s) 5 Day(s) 10490.751826.630/0.182.3

฿ 4,854.99

CABLE 1 Piece(s) 6 Day(s) 10500.751826.630/0.182.3

฿ 4,949.67

CABLE 1 Piece(s) 6 Day(s) 10510.751826.630/0.182.3

฿ 5,044.35

CABLE 1 Piece(s) 6 Day(s) 10520.751826.630/0.182.3

฿ 5,139.02

CABLE 1 Piece(s) 6 Day(s) 10530.751826.630/0.182.3

฿ 5,233.71

CABLE 1 Piece(s) 6 Day(s) 10540.751826.630/0.182.3

฿ 5,328.38

CABLE 1 Piece(s) 6 Day(s) 10550.751826.630/0.182.3

฿ 5,423.07

CABLE 1 Piece(s) 6 Day(s) 10560.751826.630/0.182.3

฿ 5,517.74

CABLE 1 Piece(s) 6 Day(s) 10570.751826.630/0.182.3

฿ 5,612.42

CABLE 1 Piece(s) 6 Day(s) 10580.751826.630/0.182.3

฿ 5,707.10

CABLE 1 Piece(s) 6 Day(s) 10590.751826.630/0.182.3

฿ 5,801.78

CABLE 1 Piece(s) 6 Day(s) 10600.751826.630/0.182.3

฿ 5,896.46

CABLE 1 Piece(s) 6 Day(s) 10610.751826.630/0.182.3

฿ 5,991.13

CABLE 1 Piece(s) 6 Day(s) 10620.751826.630/0.182.3

฿ 6,085.81

CABLE 1 Piece(s) 6 Day(s) 10630.751826.630/0.182.3

฿ 6,180.49

CABLE 1 Piece(s) 6 Day(s) 10640.751826.630/0.182.3

฿ 6,275.17

CABLE 1 Piece(s) 6 Day(s) 10650.751826.630/0.182.3

฿ 6,369.85

CABLE 1 Piece(s) 6 Day(s) 10660.751826.630/0.182.3

฿ 6,464.53

CABLE 1 Piece(s) 6 Day(s) 10670.751826.630/0.182.3

฿ 6,559.20

CABLE 1 Piece(s) 6 Day(s) 10680.751826.630/0.182.3

฿ 6,653.89

CABLE 1 Piece(s) 6 Day(s) 10690.751826.630/0.182.3

฿ 6,748.56

CABLE 1 Piece(s) 6 Day(s) 10700.751826.630/0.182.3

฿ 6,843.25

CABLE 1 Piece(s) 6 Day(s) 10710.751826.630/0.182.3

฿ 6,937.92

CABLE 1 Piece(s) 6 Day(s) 10720.751826.630/0.182.3

฿ 7,032.59

CABLE 1 Piece(s) 6 Day(s) 10730.751826.630/0.182.3

฿ 7,127.28

CABLE 1 Piece(s) 6 Day(s) 10740.751826.630/0.182.3

฿ 7,221.95

CABLE 1 Piece(s) 6 Day(s) 10750.751826.630/0.182.3

฿ 7,316.64

CABLE 1 Piece(s) 6 Day(s) 10760.751826.630/0.182.3

฿ 7,411.31

CABLE 1 Piece(s) 6 Day(s) 10770.751826.630/0.182.3

฿ 7,505.99

CABLE 1 Piece(s) 6 Day(s) 10780.751826.630/0.182.3

฿ 7,600.67

CABLE 1 Piece(s) 6 Day(s) 10790.751826.630/0.182.3

฿ 7,695.35

CABLE 1 Piece(s) 6 Day(s) 10800.751826.630/0.182.3

฿ 7,790.03

CABLE 1 Piece(s) 6 Day(s) 10810.751826.630/0.182.3

฿ 7,884.71

CABLE 1 Piece(s) 6 Day(s) 10820.751826.630/0.182.3

฿ 7,979.38

CABLE 1 Piece(s) 6 Day(s) 10830.751826.630/0.182.3

฿ 8,074.07

CABLE 1 Piece(s) 6 Day(s) 10840.751826.630/0.182.3

฿ 8,168.74

CABLE 1 Piece(s) 6 Day(s) 10850.751826.630/0.182.3

฿ 8,263.42

CABLE 1 Piece(s) 6 Day(s) 10860.751826.630/0.182.3

฿ 8,358.10

CABLE 1 Piece(s) 6 Day(s) 10870.751826.630/0.182.3

฿ 8,452.77

CABLE 1 Piece(s) 6 Day(s) 10880.751826.630/0.182.3

฿ 8,547.46

CABLE 1 Piece(s) 6 Day(s) 10890.751826.630/0.182.3

฿ 8,642.13

CABLE 1 Piece(s) 6 Day(s) 10900.751826.630/0.182.3

Loading...

 

Basic Information

Rated Voltage 300V Shield NA Representative Standard PSE
Sheath (outer coating) color Gray Grounding Wire NA Sheath (outer coating) material Polyethylene-Based
Insulation body materials Polyethylene-Based Other Properties Flame Retardant Other standards JCS