1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
KPEV-SBT Series (Part Number)

CABLE

KPEV-SBT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 267.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.

[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.

 
Part Number
KPEV-SBT 10PX0.75SQ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 42,305.34

CABLE 1 Piece(s) 6 Day(s) 101000.75182010P1830/0.18A1.12.1

Loading...

  1. 1

Basic Information

Rated Voltage 60V Shield Available Sheath (outer coating) color Black
Grounding Wire Drain wire Sheath (outer coating) material Non-lead vinyl Insulation body materials Non-lead vinyl

Please check the type/dimensions/specifications of the part KPEV-SBT 10PX0.75SQ-100 in the KPEV-SBT Series series.

Products with similar specification

Part Number
KPEV-SBT 10PX0.75SQ-1
KPEV-SBT 10PX0.75SQ-10
KPEV-SBT 10PX0.75SQ-11
KPEV-SBT 10PX0.75SQ-12
KPEV-SBT 10PX0.75SQ-13
KPEV-SBT 10PX0.75SQ-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 1,641.29

1 Piece(s) 6 Day(s) 1010.75182010P1830/0.18A1.12.1

฿ 14,212.26

1 Piece(s) 6 Day(s) 10100.75182010P1830/0.18A1.12.1

฿ 15,631.35

1 Piece(s) 6 Day(s) 10110.75182010P1830/0.18A1.12.1

฿ 17,052.77

1 Piece(s) 6 Day(s) 10120.75182010P1830/0.18A1.12.1

฿ 18,473.81

1 Piece(s) 6 Day(s) 10130.75182010P1830/0.18A1.12.1

฿ 19,895.23

1 Piece(s) 6 Day(s) 10140.75182010P1830/0.18A1.12.1