Removal Prevention Type, Cord Connector Body (Nylon Cover), 2-Pole 3-Wire Grounding, 15 A 125 V

Caution
Product Description
It is a cord connector body straight blade that is ideal for relaying straight blade power supplies.
[Features]
·It is a device used to supply power by connecting to a power receiving inlet on the device-side.
·The body and cover materials have heat resistance and tracking resistance, etc.
·As for the material, it uses flame-retardant (UL94V-0) specification nylon resin that does not contain harmful substances.
·As for cable connection, "crimp terminal type" that tightens the terminal screw is possible.
·The removal prevention type has a structure that makes it difficult for the plug to come off even if an electric cable is caught, which leads to improvement of safety.
[Use]
·It can be used for relay by connecting electric cables and combining it with a plug.
Details of cord connector body (nylon cover)

Product image of 7114GNZ (01)

Product image of 7114GNZ (02)

Product image of 7114GNZ-IV (01)

Product image of 7114GNZ-IV (02)
[7114GNZ]
- Color: Black
- Applicable wire: 2PNCT/VCT 2 mm^2
- Wire connection method: Crimp terminal type
- Compatible Crimp Terminal: R2-4
- Main body, flame retardancy: UL94 V-0
- Unit weight: 65.4 g
- Note: Nylon cover
[7114GNZ-IV]
- Color: White
- Applicable wire: 2PNCT/VCT 2 mm^2
- Wire connection method: Crimp terminal type
- Compatible Crimp Terminal: R2-4
- Main body, flame retardancy: UL94 V-0
- Unit weight: 65.4 g
- Note: Nylon cover
Dimensional drawing of cord connector body (nylon cover)
(Units: mm)

Dimensional drawing of cord connector body
- * () Size: Reference value
| Part number | Part Name | Number | Summary |
|---|---|---|---|
| 1 | Body A | 1 | Polyamide resin |
| 2 | Body B | 1 | Polyamide resin |
| 3 | Plastic cover | 1 | Polyamide resin |
| 4 | Grip | 1 | Polyamide resin |
| 5 | Earth blade holder | 1 | Phosphor bronze nickel plating |
| 6 | Blade holder | 2 | Phosphor bronze |
| 7 | Terminal Screw | 3 | Brass M4 |
| 8 | Grip screw | 2 | Steel, zinc plating, chromate treatment |