1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Outlet, Waterproof

Panel Outlet, Waterproof
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,184.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipment/panel dedicated for sharing high-capacity power supply. Provides waterproof specification when used together with the waterproof plug. Equivalent to IP65 even when unused (with waterproof rubber cover attached).

 
Part Number
31026EW
31066EW
41026EW
41066EW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)

฿ 7,184.33

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type250

฿ 7,958.35

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] 3P hook type600

฿ 7,831.36

AC CONCENT 1 Piece(s) 5 Day(s) 10[Other] Ground insulation type 3P hook type250

฿ 8,605.38

AC CONCENT 1 Piece(s) 3 Day(s) 10[Other] Ground insulation type 3P hook type600

Loading...

  1. 1

Basic Information

Type Outlet Rated Current(A) 100 NEMA standard presence NA
Representative Standard PSE Dimension length(mm) 152.5 Dimension width(mm) 140
Dimension thickness(mm) 140 Color Black