Adapter for SMA Connector Relay

Brand :
TO-CONNE

Caution

    Product Description

    Coaxial connector SMA jack (female contact) type relay adapter.
    [Features]
    ·A highly versatile straight type and a type with a device mounting panel are available.
    ·It can be used for a wide range of purposes.
    · Nominal impedance is 50 Ω.
    [Applications]
    ·For connecting and relaying communication devices such as wireless LAN and M2M devices, measuring instruments, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Adapter for SMA Connector Relay | TO-CONNE | MISUMI Thailand