1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adapter for M Connector Relay

Adapter for M Connector Relay
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coaxial connector M jack (female contact) type relay adapter.
[Features]
·A highly versatile straight type and a type with a device mounting panel are available.
·Since impedance matching is not required, it can be used in a wide range of applications.
[Applications]
·For connecting and relaying wireless equipment, measuring instruments, medical equipment, etc.

 
Part Number
M-PA-JJ
MA-JJ-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (vertical)
(mm)
Dimension (width)
(mm)

฿ 387.04

CONNECTORS 10 Piece(s) 3 Day(s) 1025.425.4

฿ 216.66

CONNECTORS 1 Piece(s) 3 Day(s) 101919

Loading...

  1. 1

Basic Information

Surface treatment body Ni Surface treatment central contact Ag Depth(mm) 29