1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug for M Connector Cable

Plug for M Connector Cable
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 238.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This is a less expensive connector to be used when impedance matching is not required and diffusion is high.

 
Part Number
MP-3フッソ
MP-5フッソ
MP-7フッソ
MP-8フッソ
MP-10フッソ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConforming Cable Vertical
(mm)
Horizontal
(mm)
Depth
(mm)
Note

฿ 328.39

CONNECTORS 1 Piece(s) Available 3 Day(s) 10RG-58/U / RG-58A/U / EM-3D-2E / 3D-2V / 3.5D-FAV / 3.5D-QEFV / 3.5D-XFB19.019.041.8-

฿ 328.39

CONNECTORS 1 Piece(s) Available 3 Day(s) 10EM-5C-FB / EM-S-5C-FB / S-5C-FB / EM-5C-2E / EM-5D-2E / 5C-FB / 5D-FB / 5C-2V / 5D-2V19.019.041.8-

฿ 238.69

CONNECTORS 1 Piece(s) Available 3 Day(s) -RG-11/U / RG-11A/U / RG-8/U / S-7C-FB / EM-7C-2E / 7C-FB / 7C-2V19.019.041.8-

฿ 316.63

CONNECTORS 1 Piece(s) 3 Day(s) 10EM-8D-2E / 8D-FB / 8D-FV / 8D-2V19.019.041.0Caution: Fastening screw is threaded in opposite direction

฿ 342.10

CONNECTORS 10 Piece(s) Available 8 Day(s) -S-10C-FB / EM-10C-2E / EM-10D-2E / 10C-FB / 10C-2V / 10D-2V21.021.041.0Caution: Fastening screw is threaded in opposite direction

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O M
Applicable pin/contact Male (plug) Number Of Pins 1 Application Cable Connection
Allowable Voltage(V) 500 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Impedance(Ω) Inconsistent Surface treatment: Main body Ag
Surface treatment: Contact Ag Wire connection method: External Solder Connection Method Screw connection method