1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper 3500E-1 / 3500E-2

Wire Stripper 3500E-1 / 3500E-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 749.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight (100 g), compact and handy type.
· Blade polished by precision grinding wheel achieves high accuracy detachment.
· Grip includes an AWG / mm / mm2 conversion table.
[Applications]
· Ideal for wiring, etc. in appliances such as television and radio, electric works, automobile electric circuits, telegraphs and telephones.

 
Part Number
3500E-1
3500E-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWire core diameter and nominal cross-sectional area Trusco Code

฿ 749.09

TOOL FOR WIRING 1 Piece(s) 1 Day(s) 10AWG24/22/20/18/16/14/12124-8294

฿ 870.21

TOOL FOR WIRING 1 Piece(s) 1 Day(s) 10AWG30/28/26/24/22/20/18124-8308

Loading...

  1. 1

Basic Information

Overall Length(mm) 155 Weight 100g