1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pressure-Welded Circuit Board with Connector for FRC-J Series 1.27 mm Pitch Flat Cable.

Pressure-Welded Circuit Board with Connector for FRC-J Series 1.27 mm Pitch Flat Cable.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The FRC-J Series is optimally suited for top connecting to PCBs and PCB-to-PCB connections.
· The terminals are arranged in two-columns (2.54-mm grid).

 
Part Number
FRC-J10A-5RN-FA
FRC-J40A-3RN
FRC-J50A-5SN-FA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins Features Surface treatment (contact) Note

฿ 999.00

CONNECTORS 1 Piece(s) Quote 1010Contact layout: reverseTin-silver (5 μ) platingLead free-compliant items

฿ 999.00

CONNECTORS 1 Piece(s) Quote 1040Contact layout: reverseNickel underlay gold (flash) plating-

฿ 999.00

CONNECTORS 1 Piece(s) Quote 1050Contact layout: standardTin-silver (5 μ) platingLead free-compliant items

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F FRC-J
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 1
Allowable Voltage(V) AC250 Wire connection method Pressure Welding Connection direction Angle
Protection function (environmentally resistant) NA Product Category PCB type connector Cover Shape Closed End
Strain relief NA