(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small, multi-contact connector developed to assist in making electronic equipment smaller and thinner.
[Features]
· The 2.54‑mm grid-like contact configuration makes PCB design work even easier.
· The contact structure is based on the manufacturer's SM Series (D-sub connector) and provides stable quality.
· Includes a single-action lock mechanism with superior operability. Can be mounted between 17.78 mm boards.
· The cover case features a thin, low-profile and compact design for use in high-density mounting setups.
· The cover is made of aluminum die-cast. This, together with the connector's metal shell, provides comprehensive protection against noise.
· DIP connectors includes snap clamping fixtures (for temporarily holding the connector to the board.) Cables can be extracted in 2 directions (vertical and horizontal) depending on the application.
[Applications]
· Useful for various types of wiring work.
DN Series
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Current Capacity | 3 A |
Rated voltage | 200 V AC |
Insulation resistance | 5,000 MΩ or more at 500 V DC |
Contact resistance | 20 mΩ or less at 100 mA DC |
Withstand Voltage | 1,000 V AC for 1 minute |
Product Standards
Part Name | Materials | Color/Finish |
---|---|---|
Plug case | Aluminum alloy die-cast | Silver coating |
Insulator | PBT resin* | Black |
Contacts | Copper alloy | Nickel plating + Selective gold plating |
Materials/Processing
DN10-36S(50)
right-angle DIP female connector
Right-angle DIP female connector dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C |
---|---|---|---|---|---|
DN10-20S(50) | 225-0015-0 50 | 20 | 32 | 38.9 | 22.86 |
DN10-36S(50) | 225-0002-9 50 | 36 | 52.3 | 59.2 | 43.18 |
DN30-36P(50)
male ID connector
Male ID connector dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C |
---|---|---|---|---|---|
DN30-36P(50) | 225-0027-0 50 | 36 | 55.68 | 49.4 | 51.7 |
DN50-36P
male crimp connector
Male crimp connector dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C |
---|---|---|---|---|---|
DN50-26P | 225-0004-4 | 26 | 42.98 | 30.48 | 39 |
DN50-50P | 225-0006-0 | 50 | 73.46 | 60.96 | 69.48 |
DN20B-36S(50)
straight DIP female connector
Straight DIP female connector dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D |
---|---|---|---|---|---|---|
DN20B-36S(50) | 225-0047-7 50 | 36 | 59.2 | 81.2 | 43.18 | 74.2 |
PCB Reference Dimensional Drawing
Panel Reference Dimensional Drawing
Units: mm
Number of Contacts | A | B | C |
---|---|---|---|
20 | 53.9 | 9 | 40.9 |
36 | 74.2 | 17 | 61.2 |
50 | 92 | 24 | 79 |
Dimensions for panel reference dimensional drawing
Number of Contacts | 20 | 26 | 36 | 50 |
---|---|---|---|---|
Outer diameter | 9.0 or less | 9.7 or less | 11.0 or less | 12.0 or less |
Compatible cables
Part Number |
---|
DN10-20S(50) |
DN10-36S(50) |
DN20B-36S(50) |
DN30-36P(50) |
DN50-26P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Product Category | Conforming wire size (AWG) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.81 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 20 | For PCB | 3 | - | Angle | Right angle dip female connector | - | ||
฿ 390.58 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 36 | For PCB | 3 | - | Angle | Right angle dip female connector | - | ||
฿ 487.74 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 36 | Panel Mount | 3 | - | Straight | Straight dip female connector | - | ||
฿ 484.26 ฿ 213.12 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 36 | [Cable Connection] Cable Connection | 1 | Pressure Welding | Straight | Weld male connector | 26, 28 | ||
฿ 248.13 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 26 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | Crimp male connector | 26 to 28 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DN |
---|---|---|---|---|---|
Allowable Voltage(V) | AC200 | Plating of part touching terminal | Nickel + partial gold |
How can we improve?
How can we improve?