1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DN Connector Contact for Small, Low-Profile Interfaces

CONNECTOR

DN Connector Contact for Small, Low-Profile Interfaces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A DN connector contact for use with small, low-profile interfaces.

Part Number
DN50-2628PC1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40.00

CONNECTOR 25 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DN Contact sex Male
Connector Type Cable Connection Rated Current(A) 3 Allowable Voltage(V) AC200
Wiring Method Crimp Plating of part touching terminal Gold Product Category Loose terminal
Conforming wire size(AWG) 26 to 28