1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAG (50AF)

G-TWIN Breaker BW Series EAG (50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,617.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The instantaneous trip loss current value is set higher than that of MCCBs for general wiring. Unwanted operation due to transformer excitation inrush current can be prevented.

Part Number
BW50EAG-2P005KA
BW50EAG-2P010C2
BW50EAG-2P010KA
BW50EAG-2P010KAC2
BW50EAG-2P015C2
BW50EAG-2P015KA
BW50EAG-2P020C2
BW50EAG-2P020KAC2
BW50EAG-2P030KA
BW50EAG-2P030KAC2
BW50EAG-2P050C2
BW50EAG-2P050KA
BW50EAG-2P050KAC2
BW50EAG-3P015KA
BW50EAG-3P015WA
BW50EAG-3P015WKA
BW50EAG-3P020KA
BW50EAG-3P020WA
BW50EAG-3P030KA
BW50EAG-3P040KA
BW50EAG-3P040WA
BW50EAG-3P050KA
BW50EAG-3P050W
BW50EAG-3P050WA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 3,788.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 102550

฿ 2,051.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1021050

฿ 2,868.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1021050

฿ 3,788.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1021050

฿ 2,051.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1021550

฿ 3,788.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1021550

฿ 2,051.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1022050

฿ 3,443.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1022050

฿ 2,868.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1023050

฿ 3,443.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1023050

฿ 1,617.18

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1025050

฿ 3,788.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1025050

฿ 2,868.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1025050

฿ 3,650.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1031575

฿ 3,650.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1031575

฿ 4,900.00

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1031575

฿ 3,650.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1032075

฿ 3,650.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1032075

฿ 3,650.01

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1033075

฿ 3,633.34

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1034075

฿ 3,650.00

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1034075

฿ 3,650.01

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1035075

฿ 3,483.34

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1035075

฿ 3,633.34

CIRCIT BRAEAKER 1 Piece(s) 45 Day(s) 1035075

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity AC 400 V(kA) 2.5/2 Dimension height(mm) 100
Dimension depth(mm) 84 Specifications Standard product Rated block capacity AC 230 V(kA) 5/3