1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PRESTO Series Iron Tip

PRESTO Series Iron Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
This is a replacement tip for PRESTO series soldering irons.
It can handle both 130 W and 20 W.
The tip shape can be selected according to the application.
Please check the compatibility before ordering.
[Applications]
It can be used as a replacement item.

Features

●Normally used at 20W but it can be heated at 130W while pressing the switch. (you can use up to 30 seconds in succession by pressing the switch.)
●Shortened start-up time, it is possible to solder in around 20 seconds.

Specification

●Iron Tip Name:B Type
●Compatible Iron:984/985
●SPQ(piece):10
●Iron Part Cord/Plug: Flat Type Plug
●With cap
Part Number
980-T-B
980-T-BC
980-T-BI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape

฿ 273.70

TOOL FOR WIIRING OPTION 1 Piece(s) Same day R0.5B Type

฿ 248.15

TOOL FOR WIIRING OPTION 1 Piece(s) 10 Day(s) ø2×20BC/C type

฿ 280.00

TOOL FOR WIIRING OPTION 1 Piece(s) Same day R0.25BI Type

Loading...

  1. 1
 

Basic Information

Conforming trowel HAKKO 984/HAKKO 985