1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incandescent Light

INCANDESCENT LIGHT

Incandescent Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]AG28 and DG28 Series incandescent lamps. Since it is a full-voltage type, the full voltage is applied directly to start the engine. [Application]Ideal for indicator lights.

Part Number
AHX135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 71.66

INCANDESCENT LIGHT 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply Display Light Features All voltage types
Mouth Ring BA9s/13 Lamp working voltage(V) AC/DC5 Power Consumption 0.9W
Rated Voltage(V) AC/DC6.3

Please check the type/dimensions/specifications of the part AHX135 in the Incandescent Light series.