1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Power Conversion Adapter

PC PARTS HARNESES

SATA Power Conversion Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A power supply adapter for SATA conversion.

[Features]
· Uses only one line for transmitting multiple bits in sequential order. This means there is no lag in the signals between the data lines and so is ideal for transmitting data at a distance.
· SerialATA is a serial transmission system. This means the number of signal lines are drastically reduced and that there is no need to setup a jumper pin. The drive and motherboard are connected in a one-to-one relationship (there is no distinction between the master and slave).
· An adapter that converts a power supply connector (large 4pin) into SATA female
· Connector: Large 4pinmale -SATA female

 
Part Number
TK-PWSAD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 246.72

PC PARTS HARNESES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Serial ATA Connector Shape 4-pin (large) male–SATA female

Please check the type/dimensions/specifications of the part TK-PWSAD in the SATA Power Conversion Adapter series.