1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VSC Type Vent Filter Patch Type【1-4 Pieces Per Package】

VSC Type Vent Filter Patch Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 395.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Patch type vent filter.
[Features]
· In addition to water resistance and air permeability characteristics, oil alcohol detergents, etc. are repelled at the filter surface.
· An adhesive is combined with a donut conformation to make mounting easy.
· Effective for installation on smooth plastic metallic surfaces for which adhesives are readily effective.
[Applications]
· Can protect and against condensation and provides air exchange to deal with pressure changes occurring in the case or box as a result of ambient temperature changes.

 
Part Number
VSC130SALE
VSC240SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSφ
(mm)

฿ 395.23

฿ 228.92

VSC BENTO FILTER PATCH TYPE 1 Piece(s) Same day 1013.0 (outer diameter)

฿ 395.23

฿ 256.31

OTHER COMMODITY WIRING 1 Pack(s)

4 Pieces Per Package

Same day 1024.0 (outer diameter)

Loading...

  1. 1

Basic Information

Color/Surface treatment White t(mm) 0.35 Number with packs(Piece) 4