1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HK Type Handle

HANDLE HK

HK Type Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]An elastic elastomer resin handle that fits the hand easily. [Load Capacity (kgf)]20

 
Part Number
HK-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 289.11

HANDLE HK 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Color/Surface treatment Black W(mm) 183 H(mm) 17
D(mm) 22 Mounting Hole(Piece) 2 Mounting Hole Size φ4.3
Material Elastomer (handle) / polyamide (base) Specifications Allowable load 20 kgf

Please check the type/dimensions/specifications of the part HK-3 in the HK Type Handle series.