(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- After crimping, a mark is made to show which die was used on the terminal.
- Die shape firmly holds the wire insulation.
- By adjusting the handle opening width with the adjustment mechanism, work can be done in confined spaces.
Part Number |
---|
P-743 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 3,882.75 | OTHER COMMODITY WIRING | 1 Piece(s) | Same day | 10 |
Loading...
Applicable terminal size | 0.3/0.5/1.25/2 | Overall Length(mm) | 207 | Molding check mechanism | Present (release lever included) |
---|---|---|---|---|---|
Specifications | Elastomer grip |
Please check the type/dimensions/specifications of the part P-743 in the Crimping Tool (P-743) series.
How can we improve?
How can we improve?