(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker, contributing to building the future of electrical equipment.
Mitsubishi's No-Fuse Breakers and Earth Leakage Circuit Breakers have been meeting the needs of the market for over half a century.
Including the WS-V series, equipped with the latest breaker technology, various product ranges are available that address the needs of both the power distribution market and machinery market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 5 | 15 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 5 | 30 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 10 | 30 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100-200 | 15 | 30 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 20 | 100 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 30 | 15 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 2 | AC100 to 200 | 30 | 30 | 50 | - | ||
฿ 3,710.00 ฿ 2,782.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 3 | AC100-200 | 15 | 30 | 75 | Screw terminal | ||
฿ 4,048.00 ฿ 3,036.40 | CIRCUIT BRAEAKER ACCESSORIES | 1 Piece(s) | 72 Day(s) | - | 3 | AC100-240 | 15 | 15 | 75 | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | 3 | AC100-200 | 40 | 30 | 75 | - | ||
฿ 4,048.00 ฿ 3,036.40 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 5 | Mounting Method | DIN/Screw retention |
---|---|---|---|---|---|
Representative Standard | PSE | Dimension height(mm) | 96 | Dimension depth(mm) | 76 |
Connection Method | Surface form | Power supply connection method | Screw terminal |
How can we improve?
How can we improve?