D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors

Brand :
DDK

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Not waterproof when mated with D / MS A / B series.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
• D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
• Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
• These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
• Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
• Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
• If the other connector is a CE02-2A, waterproofing performance is even more reliable.

Product Features

D/MS (D190) series product image
Circular waterproof connector compatible with protective structure IP67
  • Ideal as a plug for external connection that requires a drip-proof and waterproof structure.
  • It can be used with factory automation related equipment that is exposed to water droplets, cutting oil, etc., and equipment that is used in adverse environments with a lot of dust.
  • Vibration resistant, waterproof, oil resistant type with IP67 or higher in the mated state.

Compatibility with D/MS connectors
  • MIL-DTL-5015 compliant connector compatible with D/MS connectors.
  • It has 73 types of insert arrangement similar to conventional MS connectors.
  • It can be mated with D/MS A/B series and CE05 series.

Product specifications

Rated Voltage

Rated categoryRated VoltageShortest distance between
conductors (mm)
Minimum creepage distance between
conductors (mm)
DCAC (RMS)
INST250200—1.6
A7005001.63.2
D12509003.24.8
E175012504.86.4

Rated Current

Contact
Size
Pin contact diameter
(mm)
Current capacity (A)
1 contact
#16⌀ 1.613 A
#12⌀ 2.423 A
#8⌀ 3.646 A
#4⌀ 5.780 A
#0⌀ 9.1150 A

Compatible cable

ContactCompatible cable
SizeMinimum solder cup inner
diameter (mm)
Cup outer diameter
(mm)
A W GNominal cross-sectional area
(mm²)
Maximum conductor diameter
(mm)
#161.762.65#16 — #221.251.6
#122.853.79#12 — #143.502.5
#85.216.25#8 — #108.004.5
#48.339.48#4 — # 622.007.0
#011.7913.03#0 —# 250.0011.0

Materials/Processing

Part nameMaterials/processing
ContactCopper alloy / silver plating
Retainer ringCopper alloy / nickel plating
Front insertDiallyl phthalate resin (Blue)
Rear insertDiallyl phthalate resin (Blue)
GasketSynthetic rubber (Nitrile)
ShellZinc plating, trivalent chromate treatment (Black)

Contact arrangement list

Connector Combination Diagram

Waterproof connector combination

Waterproof connector combination

Plug

D/MS (D190) plug part number sample
* Note: When using the CE02 series for the mating connector, please refer to the socket contact arrangement shown in the contact arrangement list.

* Note: When using the CE02 series for the mating connector,
please refer to the socket contact arrangement shown in the contact arrangement list.

D/MS (D190) plug drawing
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat