(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These connectors are made to be compliant with the SMC type defined in MIL-PRF-39012. Applicable to miniaturization and high density of communication equipment
[Features]
· The 27DS series are connectors made to be compliant with the SMC (SubMiniature Type C) type defined in MIL-PRF-39012.
· This is a 50 Ω connector for a fine cable that is compatible with efforts to make communications equipment small and dense.
· We recommend tightening couplings to a torque of 24.5–35.3 Ncm.
Part Number |
---|
27DS-LP-1.5-CF |
27DS-P-1.5-CF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection direction |
---|---|---|---|---|---|---|---|
฿ 593.24 | CONNECTORS | 10 Piece(s) | 3 Day(s) | 10 | Angle | ||
฿ 1,169.52 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 10 | Straight |
Loading...
Connector Shape | Coaxial | Connector series initials | Number | Number | 27DS |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | Cable Connection | Wire connection method | Crimp |
Impedance(Ω) | 50 | Product Category | Plug | Cable used | 1.5D-QEV, 1.5D-2V |
Body (material) | Copper Alloy | External conductor (processed) | Ni plating | Contact (material/processing) | Copper alloy/Au plating |
Crimping tool | CR-H-1101 | Operating Frequency(GHz) | DC to 1 | Note | Refer to the catalog for details on the wire connection method |
How can we improve?
How can we improve?