1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SSMB Series - SSMB-Type Coaxial Connectors

CONNECTORS

SSMB Series - SSMB-Type Coaxial Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These coaxial connectors are ultra-low profile, push-on type connectors compliant with IEC-Pub.169-19.

[Features]
• Ultra-low profile, push-on type connectors made for compact, higher density communications equipment, these coaxial connectors are compliant with IEC-Pub.169-19.
• The height from the PCB when coupled is 6 mm or less (when SP and LR are coupled) or 11 mm or less (when LP and SP are coupled).

 
Part Number
SSMB-LP-1.5QEW-CF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999.00

CONNECTORS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S/T/U S/T/U SSMB
Applicable pin/contact Male (plug) Application Cable Connection Wire connection method Crimp
Connection direction Angle Impedance(Ω) 50 Product Category Plug Connector
Cable used 1.5D-QEW Body (material) Copper Alloy External conductor (processed) Au plating
Contact (material/processing) Copper alloy/Au plating Crimping tool CR-H-1133 Operating Frequency(GHz) DC to 2
Dimensions (W×H×D)(mm) 5 x 12.4 x 8.48