1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

N Series N-Shaped Coaxial Connector

N Series N-Shaped Coaxial Connector
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 231.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The N series are 50 Ù-type 7-mm coaxial connectors (inner diameter of outer conductor) with an excellent track record.
• A wide variety is offered to fit various types of cable.
(Note): This is not compatible with the NC series (75-Ω series), so please be careful.

 
Part Number
N-P-5-CF
N-P-5-NI-CF
N-P-8DFB-1-CF
N-R-CF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Wire connection method Product Category Cable used External conductor (processed) Dimensions (W×H×D)
(mm)
Note

฿ 605.94

CONNECTORS 10 Piece(s) 3 Day(s) 10Male (plug)Cable ConnectionSolderPlug connector clamp type5C-2V, 5D-2VAg plating21 x 21 x 44Refer to the catalog for details on the wire connection method

฿ 466.25

CONNECTORS 1 Piece(s) 3 Day(s) 10Male (plug)Cable ConnectionSolderPlug connector clamp type5C-2V, 5D-2VNi plating21 x 21 x 44Refer to the catalog for details on the wire connection method

฿ 1,464.14

CONNECTORS 10 Piece(s) Available 3 Day(s) -Male (plug)Cable ConnectionSolderPlug connector clamp type8D-FBNi plating21 x 21 x 38-

฿ 231.76

CONNECTORS 1 Piece(s) Available 3 Day(s) -Female (socket)Panel Mount-Receptacle connector-Ag plating25.4 x 25.4 x 29-

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O N
Connection direction Straight Impedance(Ω) 50 Body (material) Copper Alloy
Contact (material/processing) Copper alloy/Ag plating Operating Frequency(GHz) DC to 3 Locking Method Screw lock