(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These are the 75 Ω counterparts of the BNC series connectors (50 Ω). The bayonet lock system is easy to attach and remove.
[Features]
• The BNC75 series connectors are the 75-Ω counterparts of the BNC series (50 Ω).
• Interchangeable with the BNC series.
• The bayonet locking system is easy to attach and remove.
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC75 |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable Connection | Wire connection method | Crimp |
Connection direction | Straight | Impedance(Ω) | 75 | Product Category | Panel jack connector |
Cable used | 2.5C-2V | Body (material) | Copper Alloy | External conductor (processed) | Ni plating |
Contact (material/processing) | Copper alloy/Ag plating | Crimping tool | CR-H-1100 | Operating Frequency(GHz) | DC to 1 |
Locking Method | Bayonet Lock |
How can we improve?
How can we improve?