CM10 Series - (D) Type, Single Action Lock-Type, Compact, Waterproof Connectors

Caution
Product Description
[Features]
• These compact, waterproof connectors use a push-on/turn-off system that enables one-touch coupling.
• Easy to lock by simply pushing in a plug connector. To remove, turn the coupling ring to release the lock.
• This means there is no worry of the coupling being disengaged, even when it is subject to unexpected external forces, such as pulling on a cable.
• The use of a sturdy structure utilizing a metal shell and light metals and plastics for the back shell and clamp nut means that it is compact, lightweight, and waterproof, opening up applications in all manner of electronic equipment.
• Ground contacts are mounted (10-contact model).
• The angled plug allows a low-profile mounting.