(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 57E series connectors correspond to plugs of the 57 series 57-30 type (straight plug with cable hood) with noise suppression used to avoid the effects of interference.
Connector Shape | Square shape | Connector series initials | Number | Number | 57E |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number Of Pins | 50 | Application | Cable Connection |
Allowable Current(A) | 5 | Allowable Voltage(V) | AC500 | Wire connection method | Solder |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Product Category | Plug connector (shield compatible parts) |
Features | Solder cup type | Surface treatment (shell) | Ni plating | Surface treatment (contact) | Gold Plating |
Please check the type/dimensions/specifications of the part 57E-30500 in the 57E Series Noise Suppression Soldering Plug Connector series.
How can we improve?
How can we improve?