17JE Series Soldering Type Connector

Caution
Product Description
17 Series (Dsub type) soldering connection type square connector for cable equipment.
[Features]
· Square connector for solder wire connections, with solder cup type contact.
· Ni plating is used for the metal shell surface treatment, and the pin connector is bead treated.
· The hood is metalized plastic, which provides weight reduction and a high shielding effect.
· Either the pin connector or the socket connector can be selected.
· There are 4 shell sizes: 9, 15, 25, and 37. The core counts are 9 cores, 15 cores, 25 cores, and 37 cores.
· The cable and plug wire connection can be shielded with a metalized hood, which is effective as an EMI measure.
[Applications]
· Can be used as an interface for equipment and devices. Optimal for use on twisted wire of AWG22 or less.
Solder‑Type Connector For Wiring, With Selectable Pin Or Socket Connector

Supports 4 types of shell size: 9, 15, 25, 37 and number of cores: 9-core, 15‑core, 25‑core, 37‑core.
17JE Series Solder‑Type Connector
| Rated Voltage | 300 V AC (RMS) |
|---|---|
| Rated Current | 5 A / contact |
| Withstand voltage | 1 minute at 1.000 V AC (RMS) |
| Insulation resistance | Over 1,000 MΩ at 500 V DC |
| Contact resistance | 10 mΩ or less |
| Conforming Wire | AWG 20 or less (single wire), AWG 22 or less (stranded wire) |
| Operating temperature | -25⁰C to +85⁰C |
Product Materials/Processing
| Part name | Materials/processing |
|---|---|
| Block | PBT resin (UL94V-0) / translucent white |
| Shell | Steel / Nickel plated |
| Contacts | Copper alloy / gold plating over nickel undercoat |
| Hood | ABS resin / nickel plating |
| Jack screw | Steel or brass/nickel plating |
Solder‑Type Connector Outline Drawing (Socket Connector)

9 contacts (without boot)

15 contacts

25 contacts

37 contacts
- *Connector dimensions after fitting
Solder‑Type Outline Drawing (For Pin Connector, Standard Cable)

9 contacts (without boot)

15 contacts

25 contacts

37 contacts
- *Connector dimensions after fitting
Solder‑Type Compatibility Table
Stud product names when fixing to a panel

*Mounting combinations with stud, jack/socket.
Items at intersecting points are deviation product names.
