1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Power Strip, Retaining, 2 Ports

General-Purpose Power Strip, Retaining, 2 Ports
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A retainer model power strip with 2 sockets that support rated current of 15 A - 125 V

[Features]
· A new model equipped with a varistor with a lightning surge-resistant function has been introduced in the general purpose power strip series with a slim design enabling improved space-saving.
· Equipment is protected from lightning surge that enters from power lines and ground lines, and that are produced by direct lightning strikes and induced lightning from lightning clouds.
· The standard has an LED to confirm electrification, and the model with lightning surge protection has an LED to confirm function operation.
· Both models have magnets on the back surface.

 
Part Number
A8140
A8140LS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction Additional Function

฿ 733.26

POWER STRIPS 1 Piece(s) 3 Day(s) --

฿ 1,684.61

POWER STRIPS 1 Piece(s) 3 Day(s) Lightning SurgeLightning surge function (with LED for operation confirmation)

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 2
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Socket shape detail Ground insulation type 2P