(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There are two contact tail lengths (long and short) for each row to better facilitate insertion into PCB through holes.
[Features]
・In addition to lock pins for fixing to the PCB, some of the contacts (4 on each side) have kink processing for temporary holding of the connector.
・A number of products are available to fit different applications (with a base 15.1 mm spacing between boards), including slotted types with zero breakages (even if the connector is removed at an angle), 1.4 mm sequencer types for different contact timing, low-profile types with 10 mm spacing between boards, and 1 mm stacking receptacles available over a range of 17 to 20 mm.
・The plug connector can also be used as a mating connector for the flat cable connector DHD series.
・Complies with Lead Free regulations.
Part Number |
---|
DHB-PB60-S13NNA-FA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Specifications | Lock pin | Flux rise inhibitor applied |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.00 | CONNECTORS | 1 Piece(s) | Quote | - | Male (plug) | 60 | Plug | No (kink machined product) | Available |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | DHB |
---|---|---|---|---|---|
Application | For PCB | Allowable Current(A) | 0.5 | Allowable Voltage(V) | AC250 |
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | NA |
Touching part surface processing (contact) | Touching part Ni substrate Au (flash) plating | Surface treatment (lock pin/tail part/press-in part) | Sn-Ag plated | Special notes | Lead free-compliant items |
Locater height(mm) | No special notes |
How can we improve?
How can we improve?