1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Terminal with Vinyl Insulation【1,000 Pieces Per Package】

Rod Terminal with Vinyl Insulation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,056.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rod-shaped terminal with vinyl insulation (general-purpose crimp terminal). [Compatible Cable Size (AWG)]14/16

 
Part Number
FVTUB-1.25
FVTUB-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConforming wire size
(AWG)
Insulation coating (color) Insulation coating internal diameter
(mm)

฿ 6,056.23

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) #22 to 16Red4.0

฿ 6,357.76

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) #16 to 14Blue4.5

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Overall Length(mm) 21
Representative Standard UL