(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contact for use with VL (for relay connection) connectors.
Connector series initials | V/W/X | V/W/X | VL | Allowable Current(A) | AC/DC 20 |
---|---|---|---|---|---|
Allowable Voltage(V) | AC/DC 600 | Wire connection method | Crimp | Protection function (environmentally resistant) | NA |
Representative Standard | UL / TUV / CSA | Specifications | Chain | Applicable wire range(AWG) | #20 to 14 |
Wire coating outer diameter(mm) | 1.9 to 3.4 | Material/surface treatment | Phosphor bronze / tin plating (reflow treatment) |
Please check the type/dimensions/specifications of the part SVM-61T-P2.0 in the VL (For Relay Connection) Connector, Contact series.
Part Number |
---|
SVF-61T-P2.0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable pin/contact |
---|---|---|---|---|---|
฿ 14.10 | 1 Piece(s) | 5 Day(s) | Female (socket) |
How can we improve?
How can we improve?