(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a highly reliable small high-capacity connector for printed circuit boards, which enables a wide range of connections from signal circuits in consumer electronics, to power supply circuits and output circuits.
VH connector.
Compact large capacity connector for highly reliable PCB. 3.96 mm pitch.
Drawing of top type.
Drawing of side type.
Drawing of side type with stopper.
Drawing of box type.
The above figure is a view from the soldering side.
Drilling holes in the circuit board should not accumulate with a tolerance of ±0.05 throughout.
Consider the pattern design when energizing a large current.
The drilling dimensions of the circuit board vary depending on the type of circuit board, drilling method, etc. The dimensions shown in the above figure are reference values.
Drawing of top type.
Drawing of side type.
Number of Positions | Model number | Dimensions (mm) | ||
---|---|---|---|---|
Top type | Side type | A | B | |
2 | B2P-VH | B2PS-VH | 3.96 | 7.86 |
3 | B3P-VH | B3PS-VH | 7.92 | 11.82 |
4 | B4P-VH | B4PS-VH | 11.88 | 15.78 |
5 | B5P-VH | B5PS-VH | 15.84 | 19.74 |
6 | B6P-VH | B6PS-VH | 19.80 | 23.70 |
7 | B7P-VH | B7PS-VH | 23.76 | 27.66 |
8 | B8P-VH | B8PS-VH | 27.72 | 31.62 |
9 | B9P-VH | B9PS-VH | 31.68 | 35.58 |
10 | B10P-VH | B10PS-VH | 35.64 | 39.54 |
Post: Tin plating with brass/copper base (Reflow processing)
Base: Nylon 66 / UL94V-0, natural (white)
This product displays (LF)(SN) on the label.
Drawing of N type 1.
Drawing of N type 2.
Number of Positions | Model number | Dimensions (mm) | |
---|---|---|---|
N type | A | B | |
2 | VHR-2N | 3.96 | 7.86 |
3 | VHR-3N | 7.92 | 11.82 |
4 | VHR-4N | 11.88 | 15.78 |
5 | VHR-5N | 15.84 | 19.74 |
6 | VHR-6N | 19.80 | 23.70 |
7 | VHR-7N | 23.76 | 27.66 |
8 | VHR-8N | 27.72 | 31.62 |
9 | VHR-9N | 31.68 | 35.58 |
10 | VHR-10N | 35.64 | 39.54 |
11 | VHR-11N | 39.60 | 43.50 |
Material: nylon 6 / UL94V-0, natural (white).
In order to replace the 0.156 inch power supply connector of other companies that was common in the TV market, it was developed by incorporating the NH connector, which has the same pitch of 3.96 mm (approx. 0.156) and is well-received in the market, into the basic design. Starting with TVs and microwave ovens, it has become the standard for power supply in various industries.
Part Number |
---|
B2P-VH-FB-B(LF)(SN) |
B6PS-VH |
B7PS-VH |
B8PS-VH |
B10PS-VH |
VHR-2N |
VHR-3N |
VHR-4N |
VHR-5N |
VHR-6N |
VHR-7N |
VHR-8N |
VHR-9N |
VHR-10N |
Part Number | Price | Name | Minimum Order Qty. | Related To | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Product Category | Specifications | Features | Applicable wire range (AWG) | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.77 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | - | Male (plug) | - | For PCB | AC/DC10 | 250 AC/DC | Solder | Straight | Enclosure | Top type | - | #22 to 16 | UL94V-0 | |||
- | ฿ 1,848.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | Male (plug) | 6 | For PCB | AC/DC10 | AC/DC250 | - | Angle | Post with base | Side type | - | - | - | ||
- | ฿ 2,158.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | Male (plug) | 7 | For PCB | AC/DC10 | AC/DC250 | - | Angle | Post with base | Side type | - | - | - | ||
- | ฿ 2,286.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | Male (plug) | 8 | For PCB | AC/DC10 | AC/DC250 | - | Angle | Post with base | Side type | - | - | - | ||
- | ฿ 3,072.00 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | Male (plug) | 10 | For PCB | AC/DC10 | AC/DC250 | - | Angle | Post with base | Side type | - | - | - | ||
- | ฿ 108.24 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | Same day | - | Female (socket) | 2 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 199.73 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | Female (socket) | 3 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 209.03 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | Same day | - | Female (socket) | 4 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 280.36 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | Same day | - | Female (socket) | 5 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 12.98 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Female (socket) | 6 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | |||
- | ฿ 274.79 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | Female (socket) | 7 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 435.87 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | Same day | - | Female (socket) | 8 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | ||
- | ฿ 25.84 | CONNECTORS | 1 Piece(s) | 6 Day(s) | - | Female (socket) | 9 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - | |||
- | ฿ 529.16 | CONNECTORS | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | - | Female (socket) | 10 | Cable Connection | AC/DC10 | AC/DC250 | Crimp | Straight | Receptacle housing | N type | Contact lens window present | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | V/W/X | VH |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Representative Standard | UL / TUV / CSA | Color | Natural (white) |
Pitch(mm) | 3.96 |
How can we improve?
How can we improve?