(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A connector that is compatible with USB (Universal Serial Bus)— serial interface standard for connecting PCs and peripheral equipment.
Connector Shape | Square shape | Connector series initials | S/T/U | S/T/U | UB |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Pins | 4 | Application | For PCB |
Allowable Current(A) | AC/DC 1 | Allowable Voltage(V) | AC/DC 30 | Connection direction | Angle |
Protection function (environmentally resistant) | NA | Representative Standard | UL / CSA | Product Category | Receptacle |
Specifications | Type B DIP | Features | With reinforcing tab | Material (Housing) | Thermoplastic resin |
Flame Retardant | UL94V-0 |
Please check the type/dimensions/specifications of the part UBB-4R-D14T-4D(LF)(SN) in the UB Connector series.
How can we improve?
How can we improve?