1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SH Connector, Contact

CONNECTORS

SH Connector, Contact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact for use with SH connectors.

Part Number
SSH-003T-P0.2-H
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 13.04

CONNECTORS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector series initials S/T/U S/T/U SH Allowable Current(A) AC/DC 1.0
Allowable Voltage(V) AC/DC 50 Wire connection method Crimp Protection function (environmentally resistant) NA
Representative Standard UL / CSA Specifications Chain Applicable wire range(AWG) #32 to 28
Wire coating outer diameter(mm) 0.4 to 0.8 Material/surface treatment Phosphor bronze / tin plating (reflow treatment)

Please check the type/dimensions/specifications of the part SSH-003T-P0.2-H in the SH Connector, Contact series.