PH Connector

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon. - [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is gone.
- Manufacturer's packaging reel products
will be shipped in cut tape without a reel core. Even if you order the same number as the manufacturer's packaging, it may be a combination of cut tape products.
Thank you for your understanding.
·Any technical questions about specifications and applications, and inquiries about export document such as Certificate of Non-applicability, substances of concern or the country of origin are not accepted for this product.
Product Description
This slim, low profile connector has been designed in response to requirements for higher density internal wiring.
A thin, low profile connector developed in response to the demand for higher density of internal wiring

Compact design, highly reliable contacts, post with box type base, etc., reliable mounting on the circuit board.

2.0 mm pitch, PCB connector.
Type list
DIP type

Top type figure.

Side type figure.
The figure above is a view from the soldering side.
Drilling holes in the circuit board should not accumulate with a tolerance of ±0.05 throughout.
The drilling dimensions of the circuit board vary depending on the type of circuit board, drilling method, etc. If you are using a board made of a hard material such as a through hole circuit board, set a larger hole diameter.
Surface mount SM4 type

Top type figure.

Side type figure.
The above figure is a view from the connector mounting side.
The pattern pitch of the circuit board should not be cumulative with a tolerance of ±0.05 throughout.
The dimensions shown in the above figure are reference values.
Drawing

Drawing of the housing.
| Number of Positions | Model number | Dimensions (mm) | |
|---|---|---|---|
| A | B | ||
| 2 | PHR-2 | 2.0 | 5.8 |
| 3 | PHR-3 | 4.0 | 7.8 |
| 4 | PHR-4 | 6.0 | 9.8 |
| 5 | PHR-5 | 8.0 | 11.8 |
| 6 | PHR-6 | 10.0 | 13.8 |
| 7 | PHR-7 | 12.0 | 15.8 |
| 8 | PHR-8 | 14.0 | 17.8 |
| 9 | PHR-9 | 16.0 | 19.8 |
| 10 | PHR-10 | 18.0 | 21.8 |
| 11 | PHR-11 | 20.0 | 23.8 |
| 12 | PHR-12 | 22.0 | 25.8 |
| 13 | PHR-13 | 24.0 | 27.8 |
| 14 | PHR-14 | 26.0 | 29.8 |
| 15 | PHR-15 | 28.0 | 31.8 |
| 16 | PHR-16 | 30.0 | 33.8 |
Material: Nylon 66 / UL94V-0, natural (white)
Drawing
Top type

Drawing of 2P.

Drawing of 3P or more.
Side type

Drawing of side type.
| Number of Positions | Model number | Dimensions (mm) | ||
|---|---|---|---|---|
| Top type | Side type | A | B | |
| 2 | B2B-PH-K-S | S2B-PH-K-S | 2.0 | 5.9 |
| 3 | B3B-PH-K-S | S3B-PH-K-S | 4.0 | 7.9 |
| 4 | B4B-PH-K-S | S4B-PH-K-S | 6.0 | 9.9 |
| 5 | B5B-PH-K-S | S5B-PH-K-S | 8.0 | 11.9 |
| 6 | B6B-PH-K-S | S6B-PH-K-S | 10.0 | 13.9 |
| 7 | B7B-PH-K-S | S7B-PH-K-S | 12.0 | 15.9 |
| 8 | B8B-PH-K-S | S8B-PH-K-S | 14.0 | 17.9 |
| 9 | B9B-PH-K-S | S9B-PH-K-S | 16.0 | 19.9 |
| 10 | B10B-PH-K-S | S10B-PH-K-S | 18.0 | 21.9 |
| 11 | B11B-PH-K-S | S11B-PH-K-S | 20.0 | 23.9 |
| 12 | B12B-PH-K-S | S12B-PH-K-S | 22.0 | 25.9 |
| 13 | B13B-PH-K-S | S13B-PH-K-S | 24.0 | 27.9 |
| 14 | B14B-PH-K-S | S14B-PH-K-S | 26.0 | 29.9 |
| 15 | B15B-PH-K-S | S15B-PH-K-S | 28.0 | 31.9 |
| 16 | B16B-PH-K-S | S16B-PH-K-S | 30.0 | 33.9 |
Post: Tin plating with brass/copper base (Reflow processing)
Base: Nylon 66 / UL94V-0, natural (white)
Development story
The XH connector has been downsized to meet the market's demand for further miniaturization. The front of the post with base for the PH connector is OPEN because limitation of depth and prevention of incorrect insertion were requested from customers. Starting with TVs and videos, it has become the standard in each industry as a signal system connector.