(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ZIF flip-lock type connector for FPC connections featuring a low profile with a mounting height of just 0.9 mm, compatible with the standard 0.3‑mm FPC thickness.
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Number Of Pins |
---|---|---|---|---|---|---|---|
฿ 27.96 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 4 | |||
฿ 31.24 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 5 | |||
฿ 31.41 | FFC/FPC CONNECTORS | 1 Piece(s) | 98 Day(s) | 6 | |||
฿ 84.34 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 8 | |||
฿ 100.54 | FFC/FPC CONNECTORS | 1 Piece(s) | 98 Day(s) | 10 | |||
฿ 41.87 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 11 | |||
฿ 40.93 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 12 | |||
฿ 41.87 | FFC/FPC CONNECTORS | 1 Piece(s) | 98 Day(s) | 14 | |||
฿ 44.87 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 15 | |||
฿ 47.87 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 16 | |||
฿ 76.29 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 17 | |||
฿ 53.86 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 18 | |||
฿ 59.84 | FFC/FPC CONNECTORS | 1 Piece(s) | 5 Day(s) | 20 | |||
฿ 65.84 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 22 | |||
฿ 71.83 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 24 | |||
฿ 80.81 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 27 | |||
฿ 83.81 | FFC/FPC CONNECTORS | 1 Piece(s) | 6 Day(s) | 28 |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | FHSY |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | For PCB | Allowable Current(A) | AC/DC 0.5 |
Allowable Voltage(V) | AC/DC 50 | Connection direction | Side | Protection function (environmentally resistant) | NA |
Representative Standard | UL | Features | ZIF flip-lock type | Contact Pitch(mm) | 0.5 |
Withstand Voltage(V/minute) | AC 200 | Operating Temperature Range | -25⁰C to +85⁰C | Contact (material/surface treatment) | Copper alloy / gold plating with nickel base (with nickel stripes) |
Housing (material / surface treatment) | Heat-resistant resin / UL94V-0 | Other materials / surface treatments | Reinforcing tab: copper alloy / tin plating with copper base (reflow treatment) |
How can we improve?
How can we improve?