EL Connector (relay connection connector)

Caution
Product Description
4.5 mm pitch relay connection nylon connector.
[Features]
·Rated current: MAX 10 A (AC/DC), rated voltage: MAX 300 V (AC/DC).
·Applicable wire range: AWG #26 to #16.
·Insert 2 wires into the contacts to crimp 2 crimp contacts.
·Compatible with the discontinued ML connector.
·Panel mountable.
[Applications]
·Used for household appliance, game machine and lighting equipment signal relay connection, etc.
Connector for easily insertion into contact housing

EL connector.

4.5 mm pitch relay connection connector.
Panel hole outline drawing and size

Panel hole outline drawing.
| Number of Poles | Receptacle Housing | Panel hole size (mm) tolerance ±0.13 | Conforming panel Thickness (mm) | |||
|---|---|---|---|---|---|---|
| A | B | C | D | |||
| 2 | ELR-02V | 15.0 | 6.0 | 6.85 | 5.2 | 0.8 to 2.0 |
| 3 | ELR-03V | 19.7 | 6.0 | 6.85 | 5.2 | |
| 4 | ELR-04V | 24.2 | 6.0 | 6.85 | 5.2 | |
| ELR-04NV | 15.6 | 10.6 | 11.6 | 5.2 | ||
| 6 | ELR-06V | 19.7 | 10.2 | 11.1 | 5.2 | |
| 9 | ELR-09V | 19.7 | 14.8 | 15.7 | 5.2 | |
| 12 | ELR-12V | 24.2 | 14.8 | 15.7 | 5.2 | |
| 15 | ELR-15V | 28.7 | 14.8 | 15.7 | 5.2 | |
- *Drill as indicated by the shape and size in the figure above so that burrs are not generated.
- *Be careful of panel strength when drilling multiple adjacent panel holes.
- *During panel hole production, make sure that the direction of connector panel insertion is the same as the direction of panel hole drilling.
Housing hole number

Receptacle housing

Plug Housing

Development secrets
Product has been improved to handle JST L and ML connector flow. The L and ML connectors had a round contact in a box type hole, so the contact moved during routing causing puncturing issues, so the EL connector has been structured with a round terminal in a round hole. A panel lock has also been adopted for adoption in a variety of commercial products such as washing machines.