1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-S Series (Part Number)

Molded Case Circuit Breakers (MCCB) NF-S Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,972.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Low-Voltage Circuit Breakers MCCB (Molded Case Circuit Breakers) NF-S series from Mitsubishi electric. - The molded case circuit breaker (MCCB) opens and closes a low voltage circuit and breaks the fault current (an overload current or short circuit current) automatically, to protect the wirings/conductors of the circuit. - MCCB (Molded Case Circuit Breakers) NF-S series is standard class type of circuit breaker. - Rated ambient temperature 40°C. - Number of poles is up to 4. - Rated current can be select up to 1,600 A.

 
Part Number
NF63-SVF 2P 15ASALE
NF125-SVF 2P 20ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 2,972.00

฿ 2,228.70

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 50AF1510151003654

฿ 7,350.00

฿ 5,512.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [100AF to 199AF] 100AF5025201307568

Loading...

  1. 1

Basic Information

Number of Poles 2 Mounting Method DIN/Screw retention Connection Method Surface type
Representative Standard PSE / CE / TUV / CCC Format General-Purpose Product