1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EBS [N]□□C series (high breaking capacity type leakage breaker) [EBS53C]

EBS [N]□□C series (high breaking capacity type leakage breaker) [EBS53C]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,618.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PSE compatible leakage breaker with high reliable performance.
· The rated cutoff capacity is as high as 35kA providing great relief.
· Rated current 15A to 100A enriches our lineup.
· Easy attachment of auxiliary equipment.
· It is a product compatible with CE marking through certification testing.

 
Part Number
EBN103C-75A
EBN103C-100A
EBS53C-15A
EBS53C-20A
EBS53C-30A
EBS53C-40A
EBS53C-50A
EBS63C-60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated Current
(A)

฿ 3,084.51

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 100AF3575

฿ 3,084.51

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 100AF35100

฿ 2,618.89

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 50AF3015

฿ 2,618.89

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 50AF3020

฿ 2,618.89

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 50AF3030

฿ 2,618.89

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 50AF3040

฿ 2,618.89

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 50AF3050

฿ 3,684.45

LEAKAGE BREAKER 1 Piece(s) 3 Day(s) 60AF3060

Loading...

  1. 1

Basic Information

Number of Poles 3 Rated Operating Voltage(V) 220 rate sensitivity current(mA) 30
Representative Standard PSE / CE Dimension height(mm) 130 Dimension width(mm) 75
Dimension depth(mm) 60 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form
Other standards (IEC) Note Value when rated block capacity is AC 220 V