(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These are contact insertion tools.
[Features]
• When mounting a #16 or #20 contact onto an insulator, use these contact insertion tools if mounting with bare hands is difficult.
Part Number |
---|
CIET-16 |
ET-JL06-18 |
JIET-D*C-20 |
JIT-Q*-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Type | Applicable Wire Size (mm2) | Contact size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 761.91 | CONNECTOR | 1 Piece(s) | 2 Day(s) | - | - | For AWG20 to 16 | No special notes | 16 | ||
฿ 10,970.00 ฿ 6,074.09 | CONNECTORS | 1 Piece(s) | Same day | 10 | - | - | - | - | ||
฿ 70.48 ฿ 49.20 | CONNECTOR | 1 Piece(s) | Same day | 10 | For AWG26 to 18 | For AWG26 to 18 | No special notes | 20 | ||
฿ 1,653.99 ฿ 925.41 | CONNECTOR | 1 Piece(s) | Same day | 10 | - | No special notes | 0.3–0.5 | 16 |
Loading...
How can we improve?
How can we improve?