1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply, Constant Voltage / Waterproof IP67 Type for LED Lighting (HLG Series) (HLG-150-24)

SWITCHING POWER SUPPLY

Switching Power Supply, Constant Voltage / Waterproof IP67 Type for LED Lighting (HLG Series) (HLG-150-24)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof IP67 type ideal for constant voltage power supply for LED lighting.
[Features]
· IP67 (waterproof and dust-proof) compliant.
· High efficiency and long life.
· A constant voltage, single output type.
· PSE (Electrical Appliances and Materials Safety Act) certified product.

 

Part Number
HLG-150-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)

฿ 3,036.67

฿ 2,602.73

SWITCHING POWER SUPPLY 1 Piece(s) 95 Day(s) 151.2DC24V6.338.868228-6.3-

Loading...

  1. 1

Basic Information

Shape For LED illumination Single/multi Single Input Voltage AC/DC
Representative Standard PSE / CE / CUL / TUV

Please check the type/dimensions/specifications of the part HLG-150-24 in the Switching Power Supply, Constant Voltage / Waterproof IP67 Type for LED Lighting (HLG Series) series.

Products with similar specification

Part Number
HLG-100-24
HLG-150-12
HLG-150H-12MI
HLG-185H-36A
HLG-185H-54A
HLG-240H-C700A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)

฿ 2,906.67

1 Piece(s) 95 Day(s) 96DC24V438.868220-4-

฿ 3,036.67

1 Piece(s) 95 Day(s) 151.2DC12V12.538.868228--12.5

฿ 3,096.77

1 Piece(s) Same day 151.2DC12V12.538.868228--12.5

฿ 3,110.00

1 Piece(s) 95 Day(s) 187.2DC36V5.238.868228---

฿ 3,110.00

1 Piece(s) 95 Day(s) 186.3DC54V3.4538.868228---

฿ 4,033.33

1 Piece(s) 2 Day(s) 249.9_700 mA38.868244.290 ~ 305VAC 127 ~ 431VDC--