1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

75~1000W High Reliability Enclosed Type (with PFC function), HRP Series (RS-15-12)

SWITCHING POWER SUPPLY

75~1000W High Reliability Enclosed Type (with PFC function), HRP Series (RS-15-12)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] 75~150W High Reliability
· Universal AC input / Full range
· Withstand 300 VAC surge input for 5 seconds
· Built-in active PFC function
· Protections: Short circuit / Overload / Over voltage / Over temperature (optional for HRP-75 / HRP-100)
· Built-in constant current limiting circuit
· Built-in remote sense function (HRP□-150)
· No load power consumption <0.5W (except for HRP-150)
· Built-in remote ON/OFF control (except for HRP-150)
· Buit-in 5V / 0.3A standby output (HRPG-150)
· Cooling by free air convection
· 1U low profile
· LED indicator for power on

[Features] 200~450W High Reliability
· Universal AC input / Full range
· Withstand 300 VAC surge input for 5 seconds
· Built-in active PFC function
· Protections: Short circuit / Overload / Over voltage / Over temperature
· Built-in constant current limiting circuit
· Built-in remote sense function
· Built-in DC OK signal
· No load power consumption <0.5W (HRPG-300 / 400)
· Built-in remote ON/OFF control & 5V / 0.3A standby output (HRPG Series)
· Force air cooling by built-in DC fan
· 1U low profile

[Feature] 600~1000W High Reliability
· Universal AC input / Full range
· Withstand 300 VAC surge input for 5 seconds
· Built-in active PFC function
· Protections: Short circuit / Overload / Over voltage / Over temperature
· Built-in constant current limiting circuit
· Built-in remote sense function
· Built-in DC OK signal
· No load power consumption <0.75W
· Built-in remote ON/OFF control & 5V / 0.3A standby output (HRPG Series)
· Built-in current sharing (HRPG-600-24/36/48; HRPG-1000)
· Forced air cooling by built-in DC fan

Part Number
RS-15-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 2 for DC 12 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range

฿ 658.06

SWITCHING POWER SUPPLY 1 Piece(s) Same day 15DC12V1.3-CE / UL / TUV / CCC285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC-0~1.3 A81%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part RS-15-12 in the 75~1000W High Reliability Enclosed Type (with PFC function), HRP Series series.

Products with similar specification

Part Number
HRP-100-5
HRP-150-12
HRP-150-5
HRP-300-12
HRP-300-5
RS-25-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 2 for DC 12 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range

฿ 1,746.83

1 Piece(s) Available Same day 85DC5V17-CE / TUV / CUL9738169-------------

฿ 2,210.64

1 Piece(s) Available Same day 156DC12V13-CE / TUV / CUL9738169-------------

฿ 2,832.89

1 Piece(s) 3 Day(s) 130DC5V26-CE / TUV / CUL9738169-------------

฿ 4,325.44

1 Piece(s) 3 Day(s) 324DC12V27Fan for coolingCE / TUV / CUL10541216-------------

฿ 4,325.44

1 Piece(s) 3 Day(s) 300DC5V60Fan for coolingCE / TUV / CUL10541216-------------

฿ 774.19

1 Piece(s) Same day 25DC12V2.1-UL / CE / TUV285178-88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)--0 ~ 2.1A81.5%110 ~ 180% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70℃ (Refer to "Derating Curve")UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B-