1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply, D5 V DC And 12 V DC Output, DIN Rail Attachment, Low-Profile Type (DR Series)

SWITCHING POWER SUPPLY

Switching Power Supply, D5 V DC And 12 V DC Output, DIN Rail Attachment, Low-Profile Type (DR Series)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,094.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a junction box with less depth and suitable for supplemental power supply for relay.
[Features]
· Low-profile type with 56 mm depth (about 44% reduced from MDR/SDR Series).
· Applied to 35 mm DIN rails.
· Screw type terminals to make connections easy.
· Resin case (15 to 100 W).

 

Part Number
DR-60-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,094.27

SWITCHING POWER SUPPLY 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Capacity(W) 60 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC12V Input/output terminal shape European format
Representative Standard CE / CUL / TUV Dimension height(mm) 93 Dimension width(mm) 78
Dimension depth(mm) 56 Rated output current 2 for DC 12 V(A) 4.5

Please check the type/dimensions/specifications of the part DR-60-12 in the Switching Power Supply, D5 V DC And 12 V DC Output, DIN Rail Attachment, Low-Profile Type (DR Series) series.