1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switched-Mode Power Supply DC/DC Converter (SKE10A-05)

SWITCHING POWER SUPPLY

Switched-Mode Power Supply DC/DC Converter (SKE10A-05)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Circuit-board mount DIP type with a shield case.
[Features]
· 12.2 mm high and 11.27 mm low profile type.
· Circuit-board mount DIP type.
· With a shield case (3 to 15 W).

 

Part Number
SKE10A-05 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Single/multi Output voltage (Single only) Input Voltage
(V)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
Rated output current 4 for DC 3.3 V
(A)
Output voltage (Multi only) Multi-output DC12V/-12V
(A)

฿ 1,310.00

฿ 1,122.80

SWITCHING POWER SUPPLY 1 Piece(s) 95 Day(s) 10SingleDC5VDC9 to 18-2---

Loading...

  1. 1

Basic Information

Shape On-board Representative Standard CE Dimension height(mm) 11.27
Dimension width(mm) 25.4 Dimension depth(mm) 50.8

Please check the type/dimensions/specifications of the part SKE10A-05 in the Switched-Mode Power Supply DC/DC Converter series.

Products with similar specification

Part Number
SKA15A-05
SKA15B-033
SKA15B-05
SKE10B-05
SKE10B-12
SLW05A-05
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Single/multi Output voltage (Single only) Input Voltage
(V)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
Rated output current 4 for DC 3.3 V
(A)
Output voltage (Multi only) Multi-output DC12V/-12V
(A)

฿ 1,411.67

1 Piece(s) 95 Day(s) 15SingleDC5VDC9 to 18--3--

฿ 1,411.67

1 Piece(s) 95 Day(s) 9.9SingleDC3.3VDC18 to 36-3---

฿ 1,195.00

1 Piece(s) 95 Day(s) 15SingleDC5VDC18 to 36-3---

฿ 1,310.00

1 Piece(s) 95 Day(s) 10SingleDC5VDC18 to 36-2---

฿ 1,310.00

1 Piece(s) 95 Day(s) 10SingleDC12VDC18 to 360.84----

฿ 940.00

1 Piece(s) 95 Day(s) 5SingleDC5VDC9 to 18-1---