(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Advantech is a top-world industrial computer-field Taiwanese manufacturer
for power to supply for broad temperature range industrial via Ethernet PoE switch
[Features]
· power can be supplied for industrial use via Ethernet PoE switch.
· For broad temperature ranges (maximum of -10 to 60°C).
· 10/100 automatic recognition AuTo MDI/MDI-X use.
· Total port DIP alarm switch ON/Off use.
· Supports use with redundant power supplies.
· Supports DIN rail mounting.
· Also equipped with a wall-mounted bracket
Part Number |
---|
EKI-2525P-BE |
EKI-2525PA-AE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width (mm) |
---|---|---|---|---|---|---|---|
฿ 16,427.24 | HUB | 1 Piece(s) | Available | 5 Day(s) | 10 | 37 | |
฿ 19,864.62 | HUB | 1 Piece(s) | Available | 5 Day(s) | 10 | 48.6 |
Loading...
Number of Ports | 5-Port | Communication standard | 100BASE | Mounting Method | DIN Rail |
---|---|---|---|---|---|
Managed/unmanaged | Unmanaged | Power Supply Method | PoE | Representative Standard | CE / UL / CUL |
Dimension length(mm) | 140 | Dimension thickness(mm) | 95 | Operating Temperature Range(°C) | -10 – 60 |
How can we improve?
How can we improve?