(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prokit's is Taiwan's No. 1 hand tool manufacturer
A dedicated cable cutter for aluminum lines and lines of flow with superb sharpness. Available in two sizes to fit different electrical wire sizes.
[Features]
• This wire stripper has professional specifications at an incredible price. Available in two sizes to fit different electrical wire sizes.
• This is a cable stripper with superb sharpness.
• The shape easily fits to your hand.
Part Number |
---|
1PK-3002E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Wire Size (mm²) | Applicable Wire Size (AWG) |
---|---|---|---|---|---|---|---|
฿ 678.10 | CONVENTIONAL TOOL | 1 Piece(s) | Same day | 0.8 ~ 2.6 | 10 ~ 20 |
Loading...
Outer diameter Dimensions(cm/mm) | 156mm |
---|
Please check the type/dimensions/specifications of the part 1PK-3002E in the General-purpose tool for wiring Wire stripper series.
Part Number |
---|
1PK-3001E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Wire Size (mm²) | Applicable Wire Size (AWG) |
---|---|---|---|---|---|---|
฿ 678.10 | 1 Piece(s) | Same day | 0.2 ~ 0.8 | 20 ~ 30 |
How can we improve?
How can we improve?