European Style Terminal Block (for 2 row Type 15mm rails)

Brand :
DINKLE

Caution

    Product Description

    Dinkle is a major Taiwanese manufacturer of horizontally inserted and space saving terminal blocks which can be installed or removed on to or from rails using a Phillips head screwdriver.

    [Features]
    · Conforms to European standards. Features a horizontal width of 22 mm, helping improve the implementation of space saving measures.
    · A horizontally inserted type which can be used for space saving measures.
    · Compared with crimp terminal type terminal blocks with the same level functionality, it has a more compact design.
    · Mounts on to DIN standard 15 mm wide rails.
    · Can be easily removed from rails using a Phillips head screwdriver.
    · UL / c-UL / CE / VDE / IEC certified.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat