(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Taiwei is a major Taiwanese manufacturer of miniature switches.
Three types available: non-illuminated, full neon illuminated, and LED illuminated. Neon illuminated types best suited for use with AC100V power supplies
Part Number |
---|
R19L-6A250V-11G24V-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 619.35 | ROCKER SWITCHE | 1 Pack(s) | 10 Pieces Per Package | Same day |
Loading...
Illumination | LED entire surface illumination | Contact (toggle, locker) | SPST | With key | NA |
---|---|---|---|---|---|
Terminal shape | Solder/tab | Protection function (environmentally resistant) | NA | Representative Standard | CUL |
Dimension vertical(mm) | 20.8 | Dimension width(mm) | 14.8 | Dimension depth(mm) | 20.87 |
Current Capacity at VAC 125(A) | 10 | Current Capacity at VAC 250(A) | 6 | Function Operations | ON-OFF |
Other standards (VDE) | ○ | Illumination color | Green |
How can we improve?
How can we improve?